ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

High Performance Class-D Speaker / Headphone Amplifier Series

ROHM Class-D Speaker / Headphone amplifiers feature the highest efficiency and lowest heat generation in the industry while conserving space and enabling dynamic playback.The broad lineup includes a wide range of models optimized for virtually any application, from 2.5W ultra-compact wafer class chip scale products for portable devices to 20W+20W units ideal for large screen TVs and home audio equipment.


RoHM'SHigh Performance Class-D Speaker / Headphone Amplifier Series

Broad Lineup High Performance Class-D Speaker / Headphone Amplifier Series

lineup_dsp lineup_d_digital lineup_small lineup_high  


Selection1

20W+20W Class-D Speaker Amplifer for Digital Input with buit-in DSP

Expanded

  • Proprietary P2AUDIO technology
  • Easy sound reproduction via EQ
  • Feedback circuit built in for high PSRR
Selection2

20W+20W Class-D Speaker Amplifer for Digital Input

Expanded

  • Feedback circuit built in for high PSRR
  • Supports direct input of dual-system digital audio signals
  • Popping noise reduced during ON/OFF
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

Digital Input Hi-Fi Class-D Headphone Amplifier

Expanded

  • Stereo audio DAC and headphone amp built into a single chip, resulting in ultra-low power consumption (6.5mW)
  • Built-in noise filter and muting transistor decreases popping noise at startup
  • Integrated digital volume enables individual control of the R and L channels
Selection4

20W+20W Class-D Speaker Amplifier for Analog Input

Expanded

  • High-efficiency · Low distortion rate
  • 91dB S / N ratio ensures high fidelity audio
  • Advanced soft mute function prevents unpleasant popping noise
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection5

17W+17W Class-D Speaker Amplifiers for Analog Input

Expanded

  • Industry's best efficiency
  • 91dB S/N ratio ensures high fidelity audio
  • Advanced soft mute function prevents unpleasant popping noise
Selection6

17W+17W Class-D Speaker Amplifier for Differential Analog / PWM Input

Expanded

  • Direct differential PWM input
  • Differential analog input strong against environmental noise
  • Master / Slave function prevents beat noise
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection7

10W+10W Class-D Speaker Amplifiers for Analog Input

Expanded

  • 91dB S / N ratio ensures high fidelity audio
  • High 87% efficiency
  • Advanced soft mute function prevents unpleasant popping noise
Selection8

7W+7W Class-D Speaker Amplifiers for Analog Input

Expanded

  • Advanced soft mute function prevents unpleasant popping noise
  • High 80% efficiency
  • 91dB S / N ratio ensures high fidelity audio
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection9

5W+5W Class-D Speaker Amplifier for Analog Input

Expanded

  • Longer battery life
  • Low heat loss simplifies thermal design
  • Integrated shutdown and soft mute functions improve energy efficiency
Selection10

2.5W Monaural Class-D Speaker Amplifiers for Differential Analog Input

Expanded

  • Ultra-compact wafer level chip scale package (CSP) compatible with high density mounting
  • Space-saving design requires only 3 external components
  • Precise power management with high-speed shutdown function
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection11

2.3W+2.3W Class-D Speaker Amplifier for Differential Analog Input

Expanded

  • Differential analog input strong against noise
  • Stereo output requires only few external components
  • 3.3V LDO regulator for codec built in
Series DetailsSeries Lineup


High Performance
Class-D Speaker / Headphone Amplifier Series