ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

17W+17W Class-D Speaker Amplifiers for Differential Analog / PWM Input

BD5431EFS

Inquiries concering our products
Data Sheet
Data Sheet
 
Technical Data
Application notes
Design Model
Quality information
FAQ

[ Product description ]

The BD5431EFS Class D speaker amp is designed for 17W+17W stereo output and is compatible with both analog and PWM input, then ideal for DSP-equipped entertainment devices. Efficiency is an industry-leading 91%, resulting in little heat generation and superior energy savings.

Specifications
Supply Voltage (V) 10 to 16.5
Input format Differential analog / PWM
Output format BTL
Number of Channel (ch) 2
Speaker load impedance (Ω) 4.0
Circuit current(Active) (mA) 25
Circuit current(Shutdown) -
Voltage gain (dB) 23.5
Output Power(W) 10 (Vcc=12V, RL=8Ω, THD+n=10%)
17 (Vcc=12V, RL=4Ω, THD+n=10%)
Distortion (%) 0.1
Cross talk (dB) 75
Output noise voltage (uVrms) 60
Power limiter function No
Package size 18.5×9.5×0.9
[ Pin Configuration ]
BD5431EFS

Features

・Differential Analog / PWM inputs
・High efficiency and low heat generation eliminates external heat-sinks
・Eliminates pop noise generated when the power supply goes on / off, or when the power supply is suddenly shut off
・High quality muting performance is realized by using the soft-switching technology
・Incorporates a master / slave function that enables synchronous operation when several units are used simultaneously
・Allows the internal PWM sampling clock frequency to be adjusted

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BD5431EFS HTSSOP-A44 Active Yes Tube packaging 20 1000 Inquiry
BD5431EFS-E2 HTSSOP-A44 Active Yes Embossed Tape And Reel 1500 1500 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

4V Drive Nch+Nch MOSFET SH8K15

Schottky Barrier Diodes RB715W

Mini-mold Chip LED SML312BCT

780nm High Speed Lasers RLD78NZM5

Others

Please check the details on Product List for Others.

High Performance
Class-D Speaker / Headphone Amplifier Series