BD5427MUV
Data Sheet

Data Sheet
Technical Data
Application notes
Design Model
Quality information
FAQ
[ Product description ]
The BD5427EFS and BD5427MUV Class D speaker amps are designed for 7W+7W stereo output and are compatible with analog input, then ideal for small-sized TVs under 20 inches, small speakers and desktop computers. A high efficiency of 80% contributes to lower heat generation and improved energy savings.
| Specifications
|
| Supply Voltage (V) |
10 to 16.5 |
| Input format |
Analog |
| Output format |
BTL |
| Number of Channel (ch) |
2 |
| Speaker load impedance (Ω) |
6.0 |
| Circuit current(Active) (mA) |
25 |
| Circuit current(Shutdown) |
- |
| Voltage gain (dB) |
28.0 |
|
Output Power(W) |
7 (Vcc=12V, RL=8Ω, THD+n=10%) |
| - |
| Distortion (%) |
0.1 |
| Cross talk (dB) |
85 |
| Output noise voltage (uVrms) |
80 |
| Power limiter function |
Yes |
| Package size |
7.0×7.0×0.9 |
|
| [ Pin Configuration ] |
 |
|
Features
・High efficiency and low heat generation eliminates external heat-sinks ・Eliminates pop noise generated when the power supply goes on / off, or when the power supply is suddenly shut off ・High quality muting performance is realized by using the soft-switching technology ・With built-in protection circuit that detects DC voltage impression to speaker ・Incorporates a master / slave function that enables synchronous operation when several units are used simultaneously ・Allows the internal PWM sampling clock frequency to be adjusted
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BD5427MUV-E2 |
VQFN048V7070 |
Active |
Yes
|
|
Embossed Tape And Reel |
1500 |
1500 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|