ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

7W+7W Class-D Speaker Amplifiers for Analog Input

BD5427EFS

Inquiries concering our products
Data Sheet
Data Sheet
 
Technical Data
Application notes
Design Model
Quality information
FAQ

[ Product description ]

The BD5427EFS and BD5427MUV Class D speaker amps are designed for 7W+7W stereo output and are compatible with analog input, then ideal for small-sized TVs under 20 inches, small speakers and desktop computers. A high efficiency of 80% contributes to lower heat generation and improved energy savings.

Specifications
Supply Voltage (V) 10 to 16.5
Input format Analog
Output format BTL
Number of Channel (ch) 2
Speaker load impedance (Ω) 6.0
Circuit current(Active) (mA) 25
Circuit current(Shutdown) -
Voltage gain (dB) 28.0
Output Power(W) 7 (Vcc=12V, RL=8Ω, THD+n=10%)
-
Distortion (%) 0.1
Cross talk (dB) 85
Output noise voltage (uVrms) 80
Power limiter function Yes
Package size 18.5×9.5×0.9
[ Pin Configuration ]
BD5427EFS

Features

・High efficiency and low heat generation eliminates external heat-sinks
・Eliminates pop noise generated when the power supply goes on / off, or when the power supply is suddenly shut off
・High quality muting performance is realized by using the soft-switching technology
・With built-in protection circuit that detects DC voltage impression to speaker
・Incorporates a master / slave function that enables synchronous operation when several units are used simultaneously
・Allows the internal PWM sampling clock frequency to be adjusted

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BD5427EFS HTSSOP-A44 Active Yes Tube packaging 20 1000 Inquiry
BD5427EFS-E2 HTSSOP-A44 Active Yes Embossed Tape And Reel 1500 1500 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

4V Drive Nch+Nch MOSFET SH8K15

Schottky Barrier Diodes RB715W

Mini-mold Chip LED SML312BCT

780nm High Speed Lasers RLD78NZM5

Others

Please check the details on Product List for Others.

High Performance
Class-D Speaker / Headphone Amplifier Series