ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

High Performance Class-D Speaker / Headphone Amplifier Series

ROHM Class-D Speaker / Headphone amplifiers feature the highest efficiency and lowest heat generation in the industry while conserving space and enabling dynamic playback.The broad lineup includes a wide range of models optimized for virtually any application, from 2.5W ultra-compact wafer class chip scale products for portable devices to 20W+20W units ideal for large screen TVs and home audio equipment.


High Performance Class-D Speaker Amplifier Series

Broad Lineup High Performance Class-D Speaker / Headphone Amplifier Series

Series Selection lineup_dsp lineup_d_digital lineup_small lineup_high  

High Performance Class-D Speaker Amplifier Series

Part No. Supply Voltage
(V)
Number of Channel
(ch)
Output power
(W)
Package RoHS
Reset
BD5424EFS 10 to 18 2 10 (Vcc=12V, RL=8Ω) 20 (Vcc=17V, RL=8Ω) HTSSOP-A44 Yes
BD5423AEFS 10 to 16.5 2 10 (Vcc=12V, RL=8Ω) 17 (Vcc=12V, RL=4Ω) HTSSOP-A44 Yes
BD5423MUV 10 to 16.5 2 10 (Vcc=12V, RL=8Ω) 17 (Vcc=12V, RL=4Ω) VQFN048V7070 Yes
BD5431EFS 10 to 16.5 2 10 (Vcc=12V, RL=8Ω) 17 (Vcc=12V, RL=4Ω) HTSSOP-A44 Yes
BD5426EFS 10 to 16.5 2 9 (Vcc=12V, RL=8Ω) 10 (Vcc=13V, RL=8Ω) HTSSOP-A44 Yes
BD5426MUV 10 to 16.5 2 9 (Vcc=12V, RL=8Ω) 10 (Vcc=13V, RL=8Ω) VQFN048V7070 Yes
BD5427EFS 10 to 16.5 2 7 (Vcc=12V, RL=8Ω) - HTSSOP-A44 Yes
BD5427MUV 10 to 16.5 2 7 (Vcc=12V, RL=8Ω) - VQFN048V7070 Yes
BD5413EFV 6 to 10.5 2 4 (Vcc=9V, RL=8Ω) 5 (Vcc=9V, RL=6Ω) HTSSOP-B24 Yes
BD5460GUL 2.5 to 5.5 1 2.5(Vcc=5V, RL=4Ω) 0.85(Vcc=3.6V, RL=8Ω) VCSP50L1(BD5460GUL) Yes
BD5461GUL 2.5 to 5.5 1 2.5(Vcc=5V, RL=4Ω) 0.85(Vcc=3.6V, RL=8Ω) VCSP50L1(BD5461GUL) Yes
NEW
BD5632NUX
2.5 to 5.5 1 2.5(Vcc=5V, RL=4Ω) 0.85(Vcc=3.6V, RL=8Ω) VSON008X2030 Yes
NEW
BD5634NUX
2.5 to 5.5 1 2.5(Vcc=5V, RL=4Ω) 0.85(Vcc=3.6V, RL=8Ω) VSON008X2030 Yes
NEW
BD5638NUX
2.5 to 5.5 1 2.5(Vcc=5V, RL=4Ω) 0.85(Vcc=3.6V, RL=8Ω) VSON008X2030 Yes
NEW
BD5471MUV
4.5 to 5.5 2 2.3(Vcc=5V, RL=4Ω) 1.5(Vcc=5V, RL=8Ω) VQFN024V4040 Yes

 

High Performance
Class-D Speaker / Headphone Amplifier Series