ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

6ch Electronic Volume for 5.1ch Car Theater Systems

The BD3433K high performance 6ch electronic volume processor integrates a soft switching circuit that mitigates switching shock noise during a range of conditions, including due to high amplitude input. This makes it particularly well-suited for 5.1ch car surround sound/theater systems. 

RoHM'SSound Processors for Car Audios

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
High Performance Type Ideal for Mobile Phone/Car Navigation Systems

QFP44


Block Diagram

Expanded
 

Features

Soft switching circuit eliminates switching shock noise

ROHM's soft switching circuit represents a significant improvement over conventional switching circuits by gradually adjusting the amplitude of high amplitude signals, eliminating switching shock noise. In addition, unlike conventional circuits, complicated control and external parts are not required, simplifying design considerably.

 
Expanded
5.6Vrms (max.) output
Equipped with monaural differential input for car navigation systems/mobile phones
Built-in dual selector for rear-seat entertainment
Integrated mode selector allows configuration of 5.1ch car theater systems




6ch electric Volume for 5.1ch Car Theater

Part No. Output
(ch)
Fader
Volume
(ch)
Supply
Voltage
(V)
Current
consumption
(mA)
Input selector Mix Car
NAVI Cell
Phone
Output for
spectrum
analyzer
Interface Output
noise
(μVrms)
Max.
output
voltage
(Vrms)
Distortion
(%)
Package RoHS Distribution
Inventory
Single
Input
Monaural Differential
Amplifier Input
BD3433K 5.1 6 ±7.0 to ±9.5 12.0 5.1ch ×2 1 Yes Yes 3 Wire 3 5.6 0.001 QFP44 Yes

 

Sound Processor Series for Car Audio