ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Audio Interface ICs for Digital Cameras and Camcorders

The trend towards digital cameras with more sophisticated video recording functionality and more compact digital video cameras has increased the demand for compact, high fidelity audio ICs. ROHM offers a wide range of audio interface ICs specifically designed for digital cameras and camcorders, developed using the latest analog and digital technologies.

Audio Interface ICs for Digital Cameras and Camcorders

Broad Lineup Audio Interface ICs for Digital Cameras and Camcorders

Line up  

1.1W to 1.5W Monaural Speaker Amplifiers

Part No. Supply voltage(V) Power dissipation(mW) Quiescent current(mA) Stand-by current(mA) Voltage gain(dB) Output power (RL=8Ω,THD=10%) Distortion
(%)
Output noise voltage
(dBV)
package RoHS
VCC=3.6V VCC=5.0V
BH7824FVM 1.8 to 5.5 470 3.5 0 0 to 20 0.6W 1.1W 0.07 -94 MSOP8 Yes
BH7826FVM 2.6 to 5.5 470 3.5 0 0 to 20 0.6W 1.1W 0.2 -94 MSOP8 Yes
NEW
BD7830NUV
2.4 to 5.5 530 3.2 0 0 to 20 0.77W 1.5W 0.1 -100 VSON008V2030 Yes