ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Compact High Accuracy Temperature Sensor ICs

ROHM's temperature sensor ICs integrate a temperature detection element, constant current circuit, and high-accuracy reference voltage source in a single chip. Eliminating the need for troublesome circuit design. ROHM's temperature sensor ICs are suitable for Electrical equipment requiring temperature protection, such as cell phones, PCs, LCD TVs, industrial devices, game machines, car navigation systems, and the like.

Thermostat Output Temperature Sensor IC

Broad Lineup Compact High Accuracy Temperature Sensor ICs

Series Selection lineup lineup lineup  

Thermostat Output Temperature Sensor IC 

Family Output
Temperature
Supply
Voltage
(V)
Supply
current
(uA)
Temperature
sensitivity
(mV/℃)
Detect
temperature
(℃)
Detect
temperature
accuracy
(℃)
Detect
temperature
changeable step
(℃)
Detect
temperature
changeable range
(℃)
Analog
Output
voltage
(@30℃)
(V)
Output
Type
Output
active
logic
Package RoHS Distribution
Inventory
Reset


BDE1100G 3-stage detection 2.9 to 5.5 16 -10.68 110 ±4 ±5 ±5 1.753 Open drain Active low SSOP5 Yes
BDE1000G 3-stage detection 2.9 to 5.5 16 -10.68 100 ±4 ±5 ±5 1.753 Open drain Active low SSOP5 Yes
BDE0900G 3-stage detection 2.9 to 5.5 16 -10.68 90 ±4 ±5 ±5 1.753 Open drain Active low SSOP5 Yes
BDE0800G 3-stage detection 2.9 to 5.5 16 -10.68 80 ±4 ±5 ±5 1.753 Open drain Active low SSOP5 Yes
BDE0700G 3-stage detection 2.9 to 5.5 16 -10.68 70 ±4 ±5 ±5 1.753 Open drain Active low SSOP5 Yes
BDE0600G 3-stage detection 2.9 to 5.5 16 -10.68 60 ±4 ±5 ±5 1.753 Open drain Active low SSOP5 Yes