ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Compact High Accuracy Temperature Sensor ICs

ROHM's temperature sensor ICs integrate a temperature detection element, constant current circuit, and high-accuracy reference voltage source in a single chip. Eliminating the need for troublesome circuit design. ROHM's temperature sensor ICs are suitable for Electrical equipment requiring temperature protection, such as cell phones, PCs, LCD TVs, industrial devices, game machines, car navigation systems, and the like.

RoHM'SCompact High Accuracy Temperature Sensor ICs

Broad Lineup Compact High Accuracy Temperature Sensor ICs

lineup lineup lineup  


Selection1

Analog Output Temperature Sensor IC

Expanded

  • Stable sensitivity: -8.2mV/°C
  • High accuracy: ±1.0°C typ. (Ta=30°C), ±2.0°C typ. (Ta=-30°C to 100°C)
  • Low supply current: 4.0µA typ.
Selection2

Detect Temperature Changeable Thermostat Output Temperature Sensor IC

Expanded

  • Wide detection range: -20°C to 110°C (10°C increments: BDE□□□0G series)
  • High accuracy temperature detection: ±4°C
  • 3-stage detection temperature setting (via CTRL terminal): target, ±5°C(BDE□□□0G series)
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

Low Current Consumption Thermostat Output Temperature Sensor IC

Expanded

  • Low supply current: 7.5uA typ.
  • Ultra-compact package: 1.6x1.6x0.6mm
  • Active L Output
Series DetailsSeries Lineup