ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Low Current Consumption Thermostat Output Temperature Sensor IC

The BDJ series features a compact package, low current consumption, and power down functionality, making them ideal for portable applications requiring temperature detection and/or temperature monitoring compatible with analog thermostat output. 

RoHM'SCompact High Accuracy Temperature Sensor ICs

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
Thermostat Output Temperature Sensor Ics with Power Down Function BDJ□□□1HFV

HVSOF5
Thermostat Output Temperature Sensor Ics with Power Down Function BDJ□□□1HFV

HVSOF5
Thermostat Output Temperature Sensor Ics with Power Down Function BDJ□□□1HFV

HVSOF5
Thermostat Output Temperature Sensor Ics with Power Down Function BDJ□□□1HFV

HVSOF5
Thermostat Output Temperature Sensor Ics with Power Down Function BDJ□□□1HFV

HVSOF5
Thermostat Output Temperature Sensor Ics with Power Down Function BDJ□□□1HFV

HVSOF5
Thermostat Output Temperature Sensor Ics with Power Down Function BDJ□□□1HFV

HVSOF5
Thermostat Output Temperature Sensor Ics with Power Down Function BDJ□□□1HFV

HVSOF5
Thermostat Output Temperature Sensor Ics with Power Down Function BDJ□□□1HFV

HVSOF5
Thermostat Output Temperature Sensor Ics with Power Down Function BDJ□□□1HFV
NEW

HVSOF5


Block Diagram

Expanded
 

Features

Low supply current: 7.5uA typ.

A low circuit current of 7.5uA (typ.), combined with low standby current (1.0uA) during power down, contribute to greater set energy savings.

 
Expanded
Ultra-compact package: 1.6x1.6x0.6mm
Active L Output
High thermostat output accuracy: ±1.0°C
1.0uA standby current via power down function




Low Current Consumption Thermostat Output Temperature Sensor ICs

Family Detect
temperature
(℃)
Output type Supply
voltage
(V)
Supply
current
(uA)
Power down
Supply current
(uA)
Detect temperature
accuracy
(℃)
Package RoHS Distribution
Inventory
Type Active
Reset
BDJ0701HFV 70 Open Drain H 2.4to5.5 7.5 0.3 ±2.5 HVSOF5 Yes
BDJ0751HFV 75 Open Drain H 2.4to5.5 7.5 0.3 ±2.5 HVSOF5 Yes
BDJ0801HFV 80 Open Drain H 2.4to5.5 7.5 0.3 ±2.5 HVSOF5 Yes
BDJ0851HFV 85 Open Drain H 2.4to5.5 7.5 0.3 ±2.5 HVSOF5 Yes
BDJ0901HFV 90 Open Drain H 2.4to5.5 7.5 0.3 ±2.5 HVSOF5 Yes
BDJ0550HFV 55 Open Drain L 2.4to5.5 7.5 0.3 ±2.5 HVSOF5 Yes
BDJ0600HFV 60 Open Drain L 2.4to5.5 7.5 0.3 ±2.5 HVSOF5 Yes
BDJ0650HFV 65 Open Drain L 2.4to5.5 7.5 0.3 ±2.5 HVSOF5 Yes
BDJ0700HFV 70 Open Drain L 2.4to5.5 7.5 0.3 ±2.5 HVSOF5 Yes
NEW
BDJ0800HFV
80 Open Drain L 2.4to5.5 7.5 0.3 ±2.5 HVSOF5 Yes