ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Detect Temperature Changeable Thermostat Output Temperature Sensor IC

These ICs integrate a temperature detection element, constant current circuit, and high accuracy reference voltage source on a single chip. The BDE□□□0G series feature 3-step detection over a wide range of temperatures: -20°C to 110 (10°C increments) 

RoHM'SCompact High Accuracy Temperature Sensor ICs

*Put the mouse on the icon to see further details
Specifications Part No. Package Features


Block Diagram

Expanded
 

Features

Wide detection range: -20°C to 110°C (10°C increments: BDE□□□0G series)

The BDE□□□0G series is comprised of 6 models that detect temperatures from -20°C to 110°C, in 10°C increments. In addition, the detection temperature can be set to 3 different levels (target, ±5°C) for greater compatibility.

 
Expanded
High accuracy temperature detection: ±4°C
3-stage detection temperature setting (via CTRL terminal): target, ±5°C(BDE□□□0G series)
High accuracy analog output: ±3.5°C (Ta=30°C)
10°C hysteresis temperature (typ.)




Thermostat Output Temperature Sensor IC 

Family Output
Temperature
Supply
Voltage
(V)
Supply
current
(uA)
Temperature
sensitivity
(mV/℃)
Detect
temperature
(℃)
Detect
temperature
accuracy
(℃)
Detect
temperature
changeable step
(℃)
Detect
temperature
changeable range
(℃)
Analog
Output
voltage
(@30℃)
(V)
Output
Type
Output
active
logic
Package RoHS Distribution
Inventory
Reset


BDE1100G 3-stage detection 2.9 to 5.5 16 -10.68 110 ±4 ±5 ±5 1.753 Open drain Active low SSOP5 Yes
BDE1000G 3-stage detection 2.9 to 5.5 16 -10.68 100 ±4 ±5 ±5 1.753 Open drain Active low SSOP5 Yes
BDE0900G 3-stage detection 2.9 to 5.5 16 -10.68 90 ±4 ±5 ±5 1.753 Open drain Active low SSOP5 Yes
BDE0800G 3-stage detection 2.9 to 5.5 16 -10.68 80 ±4 ±5 ±5 1.753 Open drain Active low SSOP5 Yes
BDE0700G 3-stage detection 2.9 to 5.5 16 -10.68 70 ±4 ±5 ±5 1.753 Open drain Active low SSOP5 Yes
BDE0600G 3-stage detection 2.9 to 5.5 16 -10.68 60 ±4 ±5 ±5 1.753 Open drain Active low SSOP5 Yes