ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Hall ICs

A highly sensitive Hall element on a single chip that can perform open / close switch operations through magnetic field detection. This contactless method increases reliability by eliminating failures due to repeated switching or the introduction of foreign objects. Four series are offered, based on the type of magnetic field detection and output type (omnipolar w / wo discrimination output, unipolar, bipolar), making it possible to select the optimum solution based on set requirements.

RoHM'SHall ICs

Broad Lineup Hall ICs

lineup  


Selection1

Omnipolar Detection Hall ICs

Expanded

  • Ultra-compact WL-CSP continues the trend for smaller, thinner form factors (BU52054GWZ, BU52055GWZ)
  • Select the sensitivity type to suit set needs
Selection2

Omnipolar Detection Hall ICs
(Polarity ditection for both S and N
features dual outputs)

Expanded

  • 8kV ESD resistance ensures greater reliability
  • Ultra-small WL-CSP (BU52004GUL)
  • Intermittent operation for lower power consumption
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

Unipolar Detection Hall ICs

Expanded

  • Intermittent operation for lower power consumption
  • Ultra-small WL-CSP (BU52002GUL, BU52003GUL)
  • 3.3V compatibility (BU52012NVX)
Selection4

Bipolar Latch Hall IC

Expanded

  • Dual-sensor design ensures High Accuracy Detection (BU52742GUL)
  • Ultra-compact WL-CSP ideal saves space for precision compact devices (BU52742GUL)
Series DetailsSeries Lineup
Series DetailsSeries Lineup


Hall ICs