BU52025G
Technical Data
Package
RoHS
Application notes
Design Model
[ Product description ]
Omnipolar detection Hall ICs can detect both S-and N-pole magnetic fields, simplifying magnet management.
| Specifications
|
| Supply Voltage (V) |
2.4 to 3.6 |
| Operating Magnetic Flux Density (mT) |
+/-3.7 |
| Hysteresis (mT) |
0.8 |
| Pulse Driving Cycle (ms) |
50 |
| Current Consumption |
8µA |
| Output |
CMOS |
| Package size (mm) |
2.9×2.8×1.15 |
|
| [ Pin Configuration ] |
 |
|
Features
・Omnipolar detection
・Micropower operation (small current using intermittent operation method)
・Small outline package SSOP5
・For 3.3V Power supply voltage
・High ESD resistance 8kV(HBM)
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BU52025G-TR |
SSOP5 |
Active |
Yes
|
|
Embossed Tape And Reel |
3000 |
3000 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|