ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Hall ICs

A highly sensitive Hall element on a single chip that can perform open / close switch operations through magnetic field detection. This contactless method increases reliability by eliminating failures due to repeated switching or the introduction of foreign objects. Four series are offered, based on the type of magnetic field detection and output type (omnipolar w / wo discrimination output, unipolar, bipolar), making it possible to select the optimum solution based on set requirements.

Hall ICs

Broad Lineup Hall ICs

Series Selection lineup  

Hall ICs

Family Supply Voltage
(V)
Operating Magnetic
Flux Density
(mT)
Hysteresis
(mT)
Pulse Driving Cycle
(ms)
Current Consumption
Output Package RoHS Distribution
Inventory
Reset


BU52002GUL 2.4 to 3.3 +3.7 0.8 50 6.5µA CMOS VCSP50L1(BU52002GUL) Yes
BU52012NVX 1.65 to 3.6 +3.0 0.9 50 3.5µA CMOS SSON004X1216 Yes
BU52012HFV 1.65 to 3.3 +3.0 0.9 50 3.5µA CMOS HVSOF5 Yes
NEW
BU52054GWZ
1.65 to 3.6 +/-6.3 0.9 50 5µA CMOS UCSP35L1(BU52054GWZ) Yes
NEW
BU52055GWZ
1.65 to 3.6 +/-4.1 0.8 50 5µA CMOS UCSP35L1(BU52055GWZ) Yes
BU52001GUL 2.4 to 3.3 +/-3.7 0.8 50 8µA CMOS VCSP50L1(BU52001GUL) Yes
BU52011HFV 1.65 to 3.3 +/-3.0 0.9 50 5µA CMOS HVSOF5 Yes
BU52021HFV 2.4 to 3.6 +/-3.7 0.8 50 8µA CMOS HVSOF5 Yes
BU52015GUL 1.65 to 3.3 +/-3.0 0.9 50 5µA CMOS VCSP50L1(BU52015GUL) Yes
BU52025G 2.4 to 3.6 +/-3.7 0.8 50 8µA CMOS SSOP5 Yes
NEW
BU52056NVX
1.65 to 3.6 +/-4.6 0.8 50 5µA CMOS SSON004X1216 Yes
BU52053NVX 1.65 to 3.6 +/-3.0 0.9 50 5µA CMOS SSON004X1216 Yes
NEW
BU52061NVX
1.65 to 3.6 +/-3.3 0.9 50 4µA CMOS SSON004X1216 Yes
BD7411G 4.5 to 5.5 +/-3.4 0.4 - 2mA CMOS SSOP5 Yes
BU52004GUL 2.4 to 3.3 +/-3.7 0.8 50 8µA CMOS VCSP50L1(BU52004GUL) Yes
BU52014HFV 1.65 to 3.3 +/-3.0 0.9 50 5µA CMOS HVSOF5 Yes
BU52040HFV 1.65 to 3.3 +/-3.0 6 0.5 200µA CMOS HVSOF5 Yes
BU52013HFV 1.65 to 3.3 -3.0 0.9 50 3.5µA CMOS HVSOF5 Yes
BU52003GUL 2.4 to 3.3 -3.7 0.8 50 6.5µA CMOS VCSP50L1(BU52003GUL) Yes

 

Hall ICs