ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Hall IC Series

ROHM's Hall ICs for magnetic switches integrate a highly sensitive Hall element that can open or close switches upon detection of a magnetic field without mechanical contact, increasing reliability by eliminating possible failures due to repeated switching or foreign objects. Three series are offered, based on the type of magnetic field detection and detection output (bipolar / monopolar detection, polarity discrimination detection), providing the ideal solution regardless of the type of magnetic switch.

Hall IC Series

Broad Lineup Hall IC Series

Series Selection lineup  

Hall IC Series

Family Supply Voltage
(V)
Operating Magnetic
Flux Density
(mT)
Hysteresis
(mT)
Pulse Driving Cycle
(ms)
Current Consumption
(μA)
Output Package RoHS
Reset


BU52001GUL 2.4 to 3.3 +/-3.7 0.8 50 8 CMOS VCSP50L1(BU52001GUL) Yes
BU52011HFV 1.65 to 3.3 +/-3.0 0.9 50 5 CMOS HVSOF5 Yes
BU52021HFV 2.4 to 3.6 +/-3.7 0.8 50 8 CMOS HVSOF5 Yes
BU52015GUL 1.65 to 3.3 +/-3.0 0.9 50 5 CMOS VCSP50L1(BU52015GUL) Yes
BU52025G 2.4 to 3.6 +/-3.7 0.8 50 8 CMOS SSOP5 Yes
BU52051NVX 1.65 to 3.3 +/-3.0 0.9 50 5 CMOS SSON004X1216 Yes
BD7411G 4.5 to 5.5 +/-3.4 0.4 - 2000 CMOS SSOP5 Yes
BU52004GUL 2.4 to 3.3 +/-3.7 0.8 50 8 CMOS VCSP50L1(BU52004GUL) Yes
BU52014HFV 1.65 to 3.3 +/-3.0 0.9 50 5 CMOS HVSOF5 Yes
BU52002GUL 2.4 to 3.3 +3.7 0.8 50 6.5 CMOS VCSP50L1(BU52002GUL) Yes
BU52003GUL 2.4 to 3.3 -3.7 0.8 50 6.5 CMOS VCSP50L1(BU52003GUL) Yes
BU52012HFV 1.65 to 3.3 +3.0 0.9 50 3.5 CMOS HVSOF5 Yes
BU52013HFV 1.65 to 3.3 -3.0 0.9 50 3.5 CMOS HVSOF5 Yes
BU52040HFV 1.65 to 3.3 ±3.0 6 0.5 200 CMOS HVSOF5 Yes

 

Hall ICs