ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Hall IC Series / Hall IC (Latch type)


ROHM's Hall ICs for magnetic switches integrate a highly sensitive Hall element that can open or close switches upon detection of a magnetic field without mechanical contact, increasing reliability by eliminating possible failures due to repeated switching or foreign objects. Three series are offered, based on the type of magnetic field detection and detection output (bipolar / monopolar detection, polarity discrimination detection), providing the ideal solution regardless of the type of magnetic switch.

Hall ICs / Hall ICs (Latch Type)

Hall ICs / Hall ICs (Latch Type)

Family Supply Voltage
(V)
Operating Magnetic
Flux Density
(mT)
Hysteresis
(mT)
Pulse Driving Cycle
(ms)
Current Consumption
(μA)
Output RoHS
Reset


BU52001GUL 2.4 to 3.3 +/-3.7 0.8 50 8 CMOS Yes
BU52011HFV 1.65 to 3.3 +/-3.0 0.9 50 5 CMOS Yes
BU52021HFV 2.4 to 3.6 +/-3.7 0.8 50 8 CMOS Yes
BU52015GUL 1.65 to 3.3 +/-3.0 0.9 50 5 CMOS Yes
BU52025G 2.4 to 3.6 +/-3.7 0.8 50 8 CMOS Yes
BU52051NVX 1.65 to 3.3 +/-3.0 0.9 50 5 CMOS Yes
BD7411G 4.5 to 5.5 +/-3.4 0.4 - 2000 CMOS Yes
BU52004GUL 2.4 to 3.3 +/-3.7 0.8 50 8 CMOS Yes
BU52014HFV 1.65 to 3.3 +/-3.0 0.9 50 5 CMOS Yes
BU52002GUL 2.4 to 3.3 +3.7 0.8 50 6.5 CMOS Yes
BU52003GUL 2.4 to 3.3 -3.7 0.8 50 6.5 CMOS Yes
BU52012HFV 1.65 to 3.3 +3.0 0.9 50 3.5 CMOS Yes
BU52013HFV 1.65 to 3.3 -3.0 0.9 50 3.5 CMOS Yes
BU52040HFV 1.65 to 3.3 ±3.0 6 0.5 200 CMOS Yes

 

NEW! Hall ICs