ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Capacitive Sensor Switch Control ICs

BU21010MUV

Inquiries concering our products
Data Sheet
 
Technical Data
Design Model
Quality information
FAQ

[ Product description ]

BU21010MUV is the capacitive sensor controller with 8 channels respectively. Half of sensor ports are available to use to LED driver. Also gesture function can recognize the short touch, long touch and finger motion.

Specifications
Supply voltage(Analog) (V) 2.5 to 3.3
Supply voltage(Digital) (V) 1.7 to 3.3
Sensor Input ch Max. 8ch
LED control ch Max. 4ch
Interface I2C BUS
Slider/Gesture detection speed / direction / long pushing
Package size(mm) 3.0×3.0×0.9

Features

・Gesture function
・LED driver available
・2 wire serial interface

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BU21010MUV-E2 VQFN016V3030 Active Yes Embossed Tape And Reel 3000 3000 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

Infrared Light Emitting Diodes Top View Type SIR-320ST3F

Infrared Light Emitting Diodes Top View Type SIR-56ST3F

Phototransistors Topview Type RPT-34PB3F

4-Direction Detector RPI-1040

Others

Please check the details on Product List for Others.

Capacitive Sensor
Control ICs