ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Ambient Light Sensor ICs

ROHM ambient light sensor ICs are designed to detect the brightness over a wide range, from, from darkness to direct sunlight, and output the data in order to adjust LCD brightness for optimum visibility and lower power consumption. The lineup is offered in different output types (i.e. current, comparator, digital) for maximum compatibility.


RoHM'SAmbient Light Sensor ICs

Broad Lineup Ambient Light Sensor ICs

lineup lineup  


Selection1

Analog Current Output Type Ambient Light Sensor ICs

Expanded

  • Uniform sensitivity regardless of light source
  • Built-in shutdown function
  • Wide output range
Selection2

Digital 16bit Serial Output Type Ambient Light Sensor ICs

Expanded

  • 16bit ADC and direct output utilized for high accuracy measurement(except BH1730FVC)
  • Operation with 2 lines of ADC output makes it possible to suitable for various color of optical window(BH1730FVC)
  • I2C I/F compatible with voltages from 1.65V to Vcc(3.6V max.)
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

Single Chip Optical Proximity + Ambient Light Sensor IC

Expanded

  • With combination of IrLED (Rohm:SIM-030 recommended), it realizes proximity sensing(BH1772GLC)
  • It can detect proximity of 1 to 10cm by the proximity output of 8bit digital value (log compression).
Series DetailsSeries Lineup


Ambient Light Sensor ICs