BH1780GLI NEW
Data Sheet

Data Sheet
Technical Data
RoHS
Application notes
Design Model
Quality information
FAQ
[ Product description ]
Digital output type ambient light sensor IC is composed of photodiodes, current-voltage converter circuit, A / D converter, control logic circuits, interface circuits and etc. It connects with I2C BUS in an equipment.
| Specifications
|
| Supply Voltage (V) |
2.3 to 3.0 |
| Output Type |
I2C I/F |
| Sensitivity Variations (%) |
±20 |
| Illuminance Measurement Range (lx) |
0-65000 |
| Output Sensitivity Gain |
- |
| Package size (mm) |
2.0×2.0×0.8 |
|
|
Features
・I2C bus Interface (F / S mode & Hs mode Support, Slave address : "0101001")
・Spectral responsibility is approximately human eye response
・Illuminance to Digital Converter
・Wide range and High resolution. (1-65535lx)
・Low Current by power down function
・50Hz / 60Hz Light noise reject-function
・1.8V Logic input interface
・No need any external parts
・Light source dependency is little. ( ex. Incandescent Lamp. Fluorescent Lamp. Halogen Lamp. White LED. Sun Light )
・Small measurement variation (±20%)
・The influence of infrared is very small.
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BH1780GLI-E2 |
WLGA04IW02 |
Active |
Yes
|
|
Embossed Tape And Reel |
3000 |
3000 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|