BH1715FVC
[ Product description ]
Digital output type ambient light sensor IC is composed of photodiodes, current-voltage converter circuit, A / D converter, control logic circuits, interface circuits and etc. It connects with I2C BUS in an equipment.
| Specifications
|
| Supply Voltage (V) |
2.4 to 3.6 |
| Output Type |
I2C I/F |
| Sensitivity Variations (%) |
±15 |
| Illuminance Measurement Range (lx) |
0-65000 |
| Output Sensitivity Gain |
- |
| Package size |
3×1.6×0.7 |
|
| [ Pin Configuration ] |
 |
|
Features
・Correspond to I2C bus interface (f / s Mode Support)
・Spectral responsibility is approximates human eyes response (Peak Wave Length : typ.560nm)
・Illuminance to digital converter
・Correspond to wide range of light intensity (1-65535lx range)
・Low Current by power down function
・Rejecting 50Hz / 60Hz light noise enables a more stable sensing
・Correspond to 1.8V logic interface
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Samples |
Sales |
| BH1715FVC-TR |
WSOF6 |
Active |
Yes
|
|
Embossed Tape And Reel |
3000 |
3000 |
Purchase |
Inquiry |
* Active: Production or current type Preview: Development
Others
|