BH1600FVC
Technical Data
Application notes
Design Model
FAQ
[ Product description ]
Analog current output type ambient light sensor IC is composed of photodiodes, amplifiers and current mirror circuits. The output current can be converted to the voltage value by external resistor.
| Specifications
|
| Supply Voltage (V) |
2.4 to 3.6 |
| Output Type |
Current(Source) |
| Sensitivity Variations (%) |
±35 |
| Illuminance Measurement Range (lx) |
0-50000 |
| Output Sensitivity Gain |
2 step |
| Package size (mm) |
3×1.6×0.7 |
|
| [ Pin Configuration ] |
 |
|
Features
・Spectral responsibility is approximates human eyes response
・Output current which is proportionate to the light
・Supply voltage operates from 2.4V
・Built-in shutdown function
・Control output current gain in 2 steps is possible
・1.8V logic input interface
・An automatic dimming system can be composed of the connection with Rohm LED driver IC (BD608x / BD609x).
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BH1600FVC-TR |
WSOF6 |
Active |
Yes
|
|
Embossed Tape And Reel |
3000 |
3000 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|