ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Ambient Light Sensor IC Series


Rohm's ambient light sensor ICs can detect wide range illuminance from dark to sunlight. It can output the illuminance data to adjust the brightness of the LCD display of an electronic equipment. It enables to reduce power consumption of equipments and improve visibility by controlling brightness of the LCD display and the keypad backlight. This lineup offers a various type of current output, comparator output, and digital output to meet various designs and application requirements.


Ambient Light Sensor ICs

Ambient Light Sensor ICs

Family Supply Voltage
(V)
Output Type Sensitivity Variations
(%)
Illuminance Measurement Range
(lx)
Output Sensitivity Gain RoHS
Reset

BH1600FVC 2.4 to 3.6 Current(Source) ±35 0-50000 2 step Yes
BH1603FVC 2.4 to 5.5 Current(Source) ±15 0-100000 3 step Yes
*BH1620FVC 2.4 to 5.5 Current(Source) ±15 0-100000 3 step Yes
*BH1630FVC 2.4 to 5.5 Current(Sink) ±15 0-100000 3 step Yes
*BH1650FVC 2.4 to 5.5 H/L ±15 0-10000 - Yes
BH1710FVC 2.4 to 3.6 I2C I/F ±38 0-65000 - Yes
BH1715FVC 2.4 to 3.6 I2C I/F ±15 0-65000 - Yes
*BH1750FVI 2.4 to 3.6 I2C I/F ±20 0-65000 - Yes

Part number with * are under development.

NEW!
    Ambient Light Sensor ICs