ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

High-precision Gamma Correction ICs with built-in DAC

ROHM is developing ICs that generate graded voltage for simple digital control and highly precise adjustment of the voltage gamma in large-format, high-definition displays. A maximum of 18 channels of gamma output are available, making them ideal for full HD panels that require fine adjustment capabilities. 

RoHM'SPower Supply ICs for TFT-LCD Panels

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
3-wire Serial Control 18-output High Precision Correction IC with built-in DAC
I2C Bus Automatic Data Reading High Precision Gamma Correction IC with built-in DAC
3-wire Serial 12-output High Precision Gamma Correction IC with built-in DAC
I2C Bus Automatic Data Reading High Precision Gamma Correction IC with built-in DAC


Block Diagram

Expanded
 

Features

High voltage error accuracy (±0.1%) compatible with the gamma settings of high-definition full HD displays

ROHM's high-precision gamma voltage generating ICs with built-in DAC feature a high voltage error accuracy of ±0.1% - unattainable using conventional externally attached resistors - making it possible to precisely set the gamma correction of HD LCD TVs.

 
Expanded
Digital gamma settings without the need to change the circuit board - ever
Automatic data reading function built in (AUTO READ) (BD8132FV, BD8139AEFV)
Two types of interfaces are available: 3-wire and I2C BUS (3wire : BD8132FV, BD8143MUV I2C BUS : BD8139AEFV)
Built-in parity function (error detection) that rejects errors caused by noise (BD8139AEFV)




High-precision Gamma Correction ICs with built-in DAC

Part No. Supply voltage
(V)
Oprating
temperature
(℃)
Clock frequency
(MHz)
DAC
(bit)
Serial I / F Auto data read VCOM
(ch)
Buffer for Gamma
(ch)
Package RoHS Distribution
Inventory
Reset
BD8132FV 2.3 to 4.0 -30 to 85 5.0 10 3-wire YES 1 18 SSOP-B40 Yes
BD8139AEFV 2.3 to 4.0 -30 to 85 0.4 10 I2C BUS YES 1 10 HTSSOP-B40 Yes
BD8143MUV 2.3 to 5.5 -40 to 105 2.0 10 3-wire - - 12 VQFN032V5050 Yes
NEW
BD8149MUV
2.1 to 3.6 -25 to 85 0.4 10 I2C BUS YES - 12 VQFN032V5050 Yes

 

Power Supply ICs
for TFT-LCD Panels

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.