ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Standard LDO Regulators

ROHM LDO regulators offer a smaller input-output voltage difference and lower power consumption than conventional 3-terminal regulators. The broad lineup features high output voltage precision (±1%) and multiple protection circuits (overvoltage/overcurrent/thermal shutdown) for compatibility with a variety of applications. The overcurrent circuit a foldback-type that prevents thermal runaway during output shorts, resulting in remarkably high reliability. In addition, multiple package types are available to fit a range of needs.

RoHM'SStandard LDO Regulators
The Regulator Quick Search

The Regulator Quick Search searches from among the series listed below.
3-pin regulators, LDO regulators, secondary LDO regulators, CMOS LDO regulators (for portables), switching regulators with built-in FET, switching regulator controllers (compatible with external high-current FETs), power supply ICs for PCs, and powre supply ICs for flat panel TVs, Power Management ICs for Automotive Body Control

Broad Lineup Standard LDO Regulators

lineup  


Selection1

Standard Fixed Output LDO Regulators

Expanded

  • Ceramic capacitor compatibility saves space(BD□□C0AFPS series)
  • The 3-terminal type pin-compatible with the standard 78 Series - no pattern changes required.(BA□□DD0T series, BA□□CC0T series)
  • Low dropout voltage ensures longer operating life and improved noise resistance characteristics.
Selection2

Standard Fixed Output LDO Regulators with Shutdown Switch

Expanded

  • Shutdown switch built in, resulting in a standby current of 0µA
  • A built-in overvoltage protection circuit ensures worry-free design
  • High-performance foldback-type overcurrent protection circuit
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

Standard Variable Output LDO Regulators with Shutdown Switch

Expanded

  • Ceramic capacitor compatibility increases space savings (BD00D0AWHFP, BD00C0AWCP-V5, BD00C0AWFP)
  • Simple · Flexible · High accuracy (BA00DD0WCP-V5, BA00DD0WT, BA00DD0WHFP, BD00D0AWHFP(3.0V to 15.0V)
  • Shutdown switch built in for 0µA standby current
Series DetailsSeries Lineup


LDO Regulators

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.