Excellence in Electronics ROHM

Site Map

ROHM Worldwide

ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Standard LDO Regulators

ROHM LDO regulators offer a smaller input-output voltage difference and lower power consumption than conventional 3-terminal regulators. The broad lineup features high output voltage precision (±1%) and multiple protection circuits (overvoltage/overcurrent/thermal shutdown) for compatibility with a variety of applications. The overcurrent circuit a foldback-type that prevents thermal runaway during output shorts, resulting in remarkably high reliability. In addition, multiple package types are available to fit a range of needs.


The Regulator Quick Search

The Regulator Quick Search searches from among the series listed below.
3-pin regulators, LDO regulators, secondary LDO regulators, CMOS LDO regulators (for portables), switching regulators with built-in FET, switching regulator controllers (compatible with external high-current FETs), power supply ICs for PCs, and powre supply ICs for flat panel TVs, Power Management ICs for Automotive Body Control

Browse Other Products

List Download

Save Settings

Close

Right click on the link below, then select 'Bookmark This Link', 'Add to Favorites', or equivalent from the dropdown menu. Alternatively, drag the link to your bookmarks toolbar.