ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

CMOS LDO Regulators for Portable Devices

ROHM provides a broad lineup of power supply ICs for portable devices, from 1-3ch LDO regulators to high efficiency system regulators with built-in DC/DC converters. Original CMOS processes are used for ultra-low power consumption and high accuracy operation. High efficiency models are also available, ideal for mobile phones, portable audio players, digital cameras/camcorders and other compact applications. In addition, ROHM offers a number of compact package types, including WLCSPs (Wafer Level Chip Size Packages) and the SSON004X1010(1.0×1.0×0.6mm3). Input/output ceramic capacitor compatibility is also supported, contributing to greater set miniaturization.

RoHM'SCMOS LDO Regulators for Portable Devices
The Regulator Quick Search

The Regulator Quick Search searches from among the series listed below.
3-pin regulators, LDO regulators, secondary LDO regulators, CMOS LDO regulators (for portables), switching regulators with built-in FET, switching regulator controllers (compatible with external high-current FETs), power supply ICs for PCs, and powre supply ICs for flat panel TVs, Power Management ICs for Automotive Body Control

Broad Lineup CMOS LDO Regulators for Portable Devices

lineup lineup  


Selection1

1ch 150mA CMOS LDO Regulators

Expanded

  • Automatic power save function limits standby current consumption to 2µA(BH□□PB1WHFV Series)
  • Output discharge function ensures stable startup sequence(BH□□PB1WHF Series)
  • Phase compensation built in for high ripple rejection (80dB)(BH□□NB1WHFV Series)
Selection2

1ch 200mA CMOS LDO Regulators

Expanded

  • High speed load response optimized for stable operation in memory and digital devices(BU□□TA2WNVX Series, BU□□TA2WHFV Series, BH□□SA3WGUT Series)
  • Ultra-compact molded package provides high power capability(BU□□TD2WNVX Series)
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

1ch 300mA CMOS LDO Regulators

Expanded

  • Stable load regulation as low as 6mV
  • Low 60mV input/output voltage difference
  • Foldback-type overcurrent protection
Selection4

2ch Variable Step / 3ch CMOS LDO Regulators

Expanded

  • 9 output voltage patterns
  • 300mA output in a compact 2mm square package
  • High speed load response optimized for stable operation in memory and digital devices
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection5

System Regulators with High Efficiency DC/DC Converters

Expanded

  • Device address switching function enables control of multiple units on the same bus (BH6173GUL)
  • 2-stage configuration (DC/DC converter + LDO regulator) contributes to improved power conversion efficiency(BH6173GUL, BH6174GUL)
Series DetailsSeries Lineup


CMOS LDO Regulators
for Portable Devices

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.