ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Standard CMOS LDO Regulators

BH15LB1WHFV

Inquiries concering our products
  Data Sheet (PDF, 851K)
Package RoHS Quality and reliability information Application notes Design Model

[ Product description ]

ROHM's LDO regulators for portable devices have original CMOS processes are utilized for low consumption and high precision.ROHM's standard CMOS LDO regulators feature 150mA (max.) output current, high output voltage accuracy (±1%), and low saturation. CMOS processes utilized at the output stage result in low current consumption (40µA) with high 70dB ripple rejection. Available in compact package types (SSOP5, HVSOF5) for easy mounting.

Specifications
Output voltage (V) 1.5
Output current (mA) 150
Supply voltage (V) 2.5 to 5.5
I/O voltage difference -
Output voltage precision ±25mV
Ripple rejection (dB) 70
Load regulation (mV) 10
Input capacitor (µF) 0.10
Output capacitor (µF) 1.00
Circuit current (µA) 40
Discharge function No
Shut down function Yes
Over current protection Yes
Temperature protection Yes
[ Pin Configuration ]
BH15LB1WHFV Pin assignment and function

Features

• High accuracy output voltage : ±1%
• High ripple rejection ratio : 70dB
• Stable with ceramic output capacitors

Status Product

Part No. Package
(PDF)
Status RoHS Constitution
materials list
Packing
style
Package
quantity
Minimum
package quantity
Samples Sales
BH15LB1WHFV-TR HVSOF5 Active Yes Embossed Tape 3000 3000 Purchase Inquiry

* Active: Production or current type  Preview: Development

Similar Products

Please check the details on "Product List" for similer product.

NEW! CMOS LDO Reg
for Portable Devices