Excellence in Electronics ROHM

Site Map

ROHM Worldwide

ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

CMOS LDO Regulators for Portable Devices

ROHM provides a broad lineup of power supply ICs for portable devices, from 1-3ch LDO regulators to high efficiency system regulators with built-in DC/DC converters. Original CMOS processes are used for ultra-low power consumption and high accuracy operation. High efficiency models are also available, ideal for mobile phones, portable audio players, digital cameras/camcorders and other compact applications. In addition, ROHM offers a number of compact package types, including WLCSPs (Wafer Level Chip Size Packages) and the SSON004X1010(1.0×1.0×0.6mm3). Input/output ceramic capacitor compatibility is also supported, contributing to greater set miniaturization.


The Regulator Quick Search

The Regulator Quick Search searches from among the series listed below.
3-pin regulators, LDO regulators, secondary LDO regulators, CMOS LDO regulators (for portables), switching regulators with built-in FET, switching regulator controllers (compatible with external high-current FETs), power supply ICs for PCs, and powre supply ICs for flat panel TVs, Power Management ICs for Automotive Body Control

Browse Other Products

List Download

Save Settings

Close

Right click on the link below, then select 'Bookmark This Link', 'Add to Favorites', or equivalent from the dropdown menu. Alternatively, drag the link to your bookmarks toolbar.