ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Main Power Supply ICs for Notebook PCs (With Built-in Linear Regulator)

BD9524MUV

Inquiries concering our products
Data Sheet
 
Technical Data
Application notes
Design Model
Quality information
FAQ

[ Product description ]

This IC is a switching regulator controller with high output current which can achieve low output voltage (2.0V to 5.5V) from a wide input voltage range (7.0V to 25V). High efficiency for the switching regulator can be realized by utilizing an external N-MOSFET power transistor. A new technology called H3RegTM is a Rohm proprietary control method to realize ultra high transient response against load change. SLLM™ (Simple Light Load Mode) technology is also integrated to improve efficiency in light load mode, providing high efficiency over a wide load range. For protection and ease of use, the soft start function, variable frequency function, short circuit protection function with timer latch, and REF synchronous function are all built in. This switching regulator is specially designed for Note PC.

Specifications
Input Voltage(Vcc) (V) Internal 5V Reg
Input Voltage(Vin) (V) 7.0 to 25.0
Output current (A) Depend on external FET
Output voltage (V) Variable(2.0 to 5.5)
Voltage precision (%) ±1
NRCS (soft start) Variable
Thermal shut down Recovery
UVLO Yes
Output over voltage protection Yes
Package size(mm) 5.0×5.0×0.9

Features

・H3RegTM Switching Regulator Controller
・Selectable Simple Light Load Mode (SLLM),
Quiet Light Load Mode (QLLM) and forced continuous mode
・Thermal Shut Down (TSD), Under Voltage Lockout (UVLO),
Over Current Protection (OCP),Over Voltage Protection (OVP),
Short Circuit Protection(SCP) built-in
・Soft start function to minimize rush current during startup
・Switching Frequency Variable (f=200kHz to 500kHz)

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BD9524MUV-E2 VQFN032V5050-E2-G Active Yes Embossed Tape And Reel 2500 2500 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

High Efficiency , High Reliability Type Schottky Barrier Diodes RSX101VA-30

10V Drive Nch MOSFET R6008ANX

EXCELED™ series chip LED SML-D12D8W

Others

Please check the details on Product List for Others.

High Performance
Regulators for PCs

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.