ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

High Performance Regulators for PCs

ROHM's lineup of power supply ICs are ideal for a variety of devices, such as graphics cores, PC chipsets, and DDR-SDRAM that use progressively lower voltages and operate at higher speeds. Features include high-speed load response characteristics, low current consumption (high efficiency), and high drive capabilities utilizing original circuit technology. Select the optimal solution selected based on the particular application.

Switching Regulator
The Regulator Quick Search

The Regulator Quick Search searches from among the series listed below.
3-pin regulators, LDO regulators, secondary LDO regulators, CMOS LDO regulators (for portables), switching regulators with built-in FET, switching regulator controllers (compatible with external high-current FETs), power supply ICs for PCs, and powre supply ICs for flat panel TVs, Power Management ICs for Automotive Body Control

Broad Lineup High Performance Regulators for PCs

Series Selection lineup lineup lineup  

Switching Regulator

Part No. Input Voltage
(Vcc)
(V)
Input Voltage
(Vin)
(V)
Output
current
(A)
Output
voltage
(V)
Voltage
precision
(%)
NRCS
(soft start)
Thermal
shut down
UVLO Output
over
voltage
protection
Package RoHS Distribution
Inventory
ROHM E-Lab.
Reset
BD9560MUV 4.5 to 5.5 4.5 to 25.0 Depend on external FET 0.4 to 1.3 ±1 Variable Recovery Yes Yes VQFN032V5050 Yes -
BD9524MUV Internal 5V Reg 7.0 to 25.0 Depend on external FET Variable(2.0 to 5.5) ±1 Variable Recovery Yes Yes VQFN032V5050 Yes -
BD9526AMUV Internal 5V Reg 7.0 to 25.0 Depend on external FET Variable(2.0 to 5.5) ±1 1ms Recovery Yes No VQFN032V5050 Yes -
NEW
BD9528AMUV
Internal 5V Reg 5.5 to 28.0 Depend on external FET Variable(1.0 to 5.5) ±1 Variable Recovery Yes Yes VQFN032V5050 Yes -
BD9535MUV 4.5 to 5.5 3.0 to 28.0 Depend on external FET 0.7 to 2.0 ±1 Variable Recovery Yes Yes VQFN032V5050 Yes
BD95371MUV 4.5 to 5.5 4.5 to 25.0 Depend on external FET 0.75 to 2.0 ±1 Variable Recovery Yes Yes VQFN020V4040 Yes -
BD9536FV Internal 5V Reg 7.5 to 15.0 Depend on external FET 0.7 to 5.5 ±1 Variable Recovery Yes Yes SSOP-B28 Yes -
BD9540EFV Internal 5V Reg 7.5 to 20.0 Depend on external FET 0.75 to 5.0 ±1 1ms Recovery Yes Yes HTSSOP-B28 Yes -
BD95513MUV Internal 5V Reg 4.5 to 28.0 3 0.7 to 5.0 ±1 Variable Recovery Yes Yes VQFN032V5050 Yes
BD95514MUV Internal 5V Reg 4.5 to 28.0 4 0.7 to 5.0 ±1 Variable Recovery Yes Yes VQFN032V5050 Yes -
BD95500MUV 4.5 to 5.5 3.0 to 20.0 6 0.7 to 5.0 ±1 Variable Recovery Yes Yes VQFN040V6060 Yes -

 

High Performance
Regulators for PCs

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.