ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

High Performance Regulators for PCs

ROHM's lineup of power supply ICs are ideal for a variety of devices, such as graphics cores, PC chipsets, and DDR-SDRAM that use progressively lower voltages and operate at higher speeds. Features include high-speed load response characteristics, low current consumption (high efficiency), and high drive capabilities utilizing original circuit technology. Select the optimal solution selected based on the particular application.

RoHM'SHigh Performance Regulators for PCs
The Regulator Quick Search

The Regulator Quick Search searches from among the series listed below.
3-pin regulators, LDO regulators, secondary LDO regulators, CMOS LDO regulators (for portables), switching regulators with built-in FET, switching regulator controllers (compatible with external high-current FETs), power supply ICs for PCs, and powre supply ICs for flat panel TVs, Power Management ICs for Automotive Body Control

Broad Lineup High Performance Regulators for PCs

lineup lineup lineup  


Selection1

Switching Regulator Controllers for Graphic Chip Cores

Expanded

  • Load slope function ensures stable output-even during load fluctuations
  • Load slope function decreases power consumption
  • SLLM (PFM) control switching enables high efficiency, even during suspend mode
Selection2

Main Power Supply ICs for Notebook PCs (With Built-in Linear Regulator)

Expanded

  • Built-in 5V / 3.3V linear regulators
  • LDO with integrated external power supply terminal ensures high efficiency operation
  • High-speed load response with H3REGTM control
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

Switching Regulators for DDR-SDRAM Cores

Expanded

  • SLLM (PFM) control ensures efficient operation, even in suspend mode
  • 2ch type contributes to end-product miniaturization
  • Enable (EN) and Soft Start (SS) terminals make sequence control easy in multiple power supply configurations
Selection4

2ch Switching Regulators for Desktop PCs

Expanded

  • High-speed load response ensures stable operating voltage
  • Integrated DAC enables flexible setting of output voltage
  • Built-in diode for bootstrap and overcurrent detection results in fewer external components
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection5

Switching Regulators with MOSFET for DDR-SDRAM Cores

Expanded

  • Integrated large current FET contributes to greater space savings
  • SLLM (PFM) control ensures high efficiency operation, even in suspend mode
  • Enable (EN) and Soft Start (SS) terminals enable simple sequence control in multiple power supply applications
Selection6

Termination Regulators for DDR-SDRAMs

Expanded

  • High-speed load response
  • Easy to use-no input sequence required
  • Ceramic capacitor compatibility

    Applicable Models : All models except BD3532F, BD3531F
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection7

Ultra-low-dropout Linear Regulator Controllers for PC Chipsets

Expanded

  • Stable operation with high-speed load response
  • Stable operation, even during load pulses
  • High efficiency power supply configuration similar to switching power supplies
Selection8

Ultra-low-dropout Linear Regulators for PC Chipsets

Expanded

  • Nch FET and 2 power supply terminals reduce power loss for greater efficiency
  • Backside heat sink ensures high power capability (BD3550HFN, BD3507HFV, BD3551HFN, BD3552HFN, BD3508MUV)
  • High-speed load response with sufficient operating margin
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection9

Ultra-low-dropout Linear Regulators for Desktop PC

Expanded

  • High-speed load response provides plenty of operating margin
  • Nch FET and 2 power supply terminals reduce power loss for greater efficiency
  • Backside heat sink ensures high power capability
Selection10

Ultra-low-dropout Linear Regulators for PC Chipsets with Power Good Function

Expanded

  • Power Good function contributes to greater space savings
  • Backside heat sink ensures high power capability
  • High-speed load response provides plenty of operating margin
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection11

Linear Regulators for Desktop PCs

Expanded

  • Ultra-compact package
  • Backside heat sink ensures high power capability
  • Built-in soft start circuit
Selection12

Linear Regulators for Notebook PCs

Expanded

  • Compatible with compact ceramic capacitors for increased miniaturization
  • Backside heat sink ensures high power capability
  • Built-in soft start circuit
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection13

Power Good ICs for PCs

Expanded

  • Separate voltage detection terminal and IC power supply
  • Low power consumption
  • Offered in compact, space-saving package types
Series DetailsSeries Lineup


High Performance
Regulators for PCs

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.