ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

High Performance Regulators for PCs

ROHM's lineup of power supply ICs are ideal for a variety of devices, such as graphics cores, PC chipsets, and DDR-SDRAM that use progressively lower voltages and operate at higher speeds. Features include high-speed load response characteristics, low current consumption (high efficiency), and high drive capabilities utilizing original circuit technology. Select the optimal solution selected based on the particular application.

PGOOD IC for PC

Broad Lineup High Performance Regulators for PCs

Series Selection lineup lineup lineup  

PGOOD IC for PC

Part No. Input
Voltage
(V)
Output
voltage
(V)
Icc
(uA)
Voltage
detection
(V)
Delay time Operating
tempter
(°C)
Package RoHS Distribution
Inventory
BD4140HFV 3.0 to 5.5 to 5.5(Open Drain) 5.0 Variable(0.5V to ) Variable -10 to 100 HVSOF5 Yes

 

High Performance
Regulators for PCs

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.