BD35605HFN
[ Product description ]
BD3560□ series is a LDO regulator with output current 100mA. The output accuracy is±1% of output voltage. BD3560□ series have some kinds of output voltage line-up and package line-up. Thus, it is used for the wide applications of digital appliances. Over current protection (for protecting the IC destruction by output short circuit), shutdown ON / OFF switch (for setting the circuit current 0µA at shutdown mode), and thermal shutdown circuit (for protecting ICs from heat destruction by over load condition) are all built in.
| Specifications
|
| Input Voltage (V) |
4.5 to 25.0 |
| Output current (A) |
0.1 |
| VTT Output current |
- |
| VREF Output current |
- |
| Output Voltage (V) |
5.0 |
| Voltage precision |
±1% |
| NRCS(soft start) |
Variable |
| Thermal shut down |
Recovery |
| UVLO |
Yes |
| Over current protection |
Yes |
| Timer Latch type short circuit protection |
None |
| Package size(mm) |
2.9×3.0×0.5 |
|
|
Features
・Output current 100mA
・Output voltage accuracy : ±1%
・Built-in Over Current Protection circuit (OCP)
・Built-in Thermal Shut Down circuit (TSD)
・With shut down switch
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Samples |
Sales |
| BD35605HFN-TR |
HSON8 |
Active |
Yes
|
|
Embossed Tape And Reel |
3000 |
3000 |
Purchase |
Inquiry |
* Active: Production or current type Preview: Development
Others
|