ROHM's ultra-low saturation power supplies are capable of providing up to 4A of current to sets utilizing multiple power supplies. The I/O voltage difference is suppressed through an integrated ultra-low ON-resistance FET, eliminating the need for an extra switching power supply along with external components (i.e. coil, FET, diode). In addition, the products are compatible with compact ceramic capacitors, further contributing to set miniaturization.
| Specifications |
Part No. |
Package |
Features |
1A/1.2V Output with 250mΩ ON-Resistance FET
1.5A/1.2V Output with 100mΩ ON-Resistance FET
2A/0.65-2.7V Variable Output with 100mΩ ON-Resistance FET
2A/1V Output with 100mΩ ON-Resistance FET
2A/1.2V Output with 100mΩ ON-Resistance FET
1.2V Fixed Output/Low output voltage 1ch series Regulator
1.5V Fixed Output/Low output voltage 1ch series Regulator
Block Diagram |
|
Board |
|
|
|
 |
Features
High-speed load response provides plenty of operating margin
|
|
A unique control scheme results in the industry's fastest load response, ensuring stable low voltage, high current operation.
|
|
|
Nch FET and 2 power supply terminals reduce power loss for greater efficiency
Backside heat sink ensures high power capability
Variable soft start circuit enables flexible power supply sequence design
Easy to use-no input sequence required
Linear Regulator