ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Ultra-low-dropout Linear Regulators for PC Chipsets

ROHM's ultra-low saturation linear power supplies deliver up to 3.0A of current at low output voltage (BD3506F : 0.65 to 2.5V, All Others : 0.65V to 2.7V) to chipsets requiring multiple power supplies. Features include superior response characteristics for stable operation. 

RoHM'SHigh Performance Regulators for PCs

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
0.5A / 0.65V-2.7V Variable Output with 400mΩ ON-Resistance FET
550mA / 0.65V-2.7V Variable Output with 300mΩ ON-Resistance FET
1A / 0.65V-2.7V Variable Output with 200mΩ ON-Resistance FET
2A / 0.65V-2.7V Variable Output with 100mΩ ON-Resistance FET
2.5A / 0.65V-2.5V Variable Output with 120mΩ ON-Resistance FET
3A / 0.65V-2.7V Variable Output with 65mΩ ON-Resistance FET


Block Diagram

Board

Expanded
 

Features

Nch FET and 2 power supply terminals reduce power loss for greater efficiency

ROHM's ultra-low saturation linear power supplies were specifically designed for low voltage PC chipsets. The output voltage is configurable from 0.65V to 2.7V (BD3506F : 0.65V-2.5V). IN addition, an Nch MOSFET is integrated at the output stage, ensuring stable VGS, even if VIN decreases, enabling support for low-input devices.

 
Expanded
Backside heat sink ensures high power capability (BD3550HFN, BD3507HFV, BD3551HFN, BD3552HFN, BD3508MUV)
High-speed load response with sufficient operating margin
Built-in thermal shutdown and overcurrent protection circuits
Integrated soft start function




Linear Regulator

Part No. Input
Voltage
(V)
Output
current
(A)
VTT
Output
current
(A)
VREF
Output
current
(mA)
Output
Voltage
(V)
Voltage
precision
NRCS
(soft start)
Thermal
shut down
UVLO Over
current
protection
Timer
Latch
type
short
circuit
protection
Package RoHS Distribution
Inventory
Reset
BD3508MUV 4.3 to 5.5 3.0 - - 0.65 to 2.7 ±1% Variable Recovery Yes Yes None VQFN020V4040 Yes
BD3506F 4.3 to 5.5 2.5 - - 0.65 to 2.7 ±1% Variable Recovery Yes Yes None SOP8 Yes
BD3552HFN 4.3 to 5.5 2.0 - - 0.65 to 2.7 ±1% Variable Recovery Yes Yes None HSON8 Yes
BD3551HFN 4.3 to 5.5 1.0 - - 0.65 to 2.7 ±1% Variable Recovery Yes Yes None HSON8 Yes
BD3507HFV 4.5 to 5.5 0.55 - - 0.65 to 2.7 ±1% Variable Recovery Yes Yes None HVSOF6 Yes
BD3550HFN 4.5 to 5.5 0.5 - - 0.65 to 2.7 ±1% Variable Recovery Yes Yes None HSON8 Yes

 

High Performance
Regulators for PCs

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.