| Specifications |
Part No. |
Package |
Features |
0.5A / 0.65V-2.7V Variable Output with 400mΩ ON-Resistance FET
550mA / 0.65V-2.7V Variable Output with 300mΩ ON-Resistance FET
1A / 0.65V-2.7V Variable Output with 200mΩ ON-Resistance FET
2A / 0.65V-2.7V Variable Output with 100mΩ ON-Resistance FET
2.5A / 0.65V-2.5V Variable Output with 120mΩ ON-Resistance FET
3A / 0.65V-2.7V Variable Output with 65mΩ ON-Resistance FET
Block Diagram |
|
Board |
|
|
|
 |
Features
Nch FET and 2 power supply terminals reduce power loss for greater efficiency
|
|
ROHM's ultra-low saturation linear power supplies were specifically designed for low voltage PC chipsets. The output voltage is configurable from 0.65V to 2.7V (BD3506F : 0.65V-2.5V). IN addition, an Nch MOSFET is integrated at the output stage, ensuring stable VGS, even if VIN decreases, enabling support for low-input devices.
|
|
|
Backside heat sink ensures high power capability (BD3550HFN, BD3507HFV, BD3551HFN, BD3552HFN, BD3508MUV)
High-speed load response with sufficient operating margin
Built-in thermal shutdown and overcurrent protection circuits
Integrated soft start function
Linear Regulator