ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Linear Regulators for Notebook PCs

ROHM linear regulators for notebook PCs provide high accuracy and excellent response characteristics. 5V output type is offered. Additional features include a ceramic capacitor compatibility, contributing to greater compactness. 

RoHM'SHigh Performance Regulators for PCs

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
100mA/5V Output Type


Block Diagram

Board

Expanded
 

Features

Compatible with compact ceramic capacitors for increased miniaturization

PCs are continually integrating more functionality in smaller form factors. To meet this need ROHM integrates power MOSFETs into a smaller package and enables compatibility with compact, low-ESR ceramic capacitors (as opposed to conventional systems requiring larger tantalum or electrolytic capacitors) for significantly greater space savings (see comparison at right).

 
Expanded
Backside heat sink ensures high power capability
Backside heat sink for high power capability
Low power consumption and high reliability




Linear Regulator

Part No. Input
Voltage
(V)
Output
current
(A)
VTT
Output
current
(A)
VREF
Output
current
(mA)
Output
Voltage
(V)
Voltage
precision
NRCS
(soft start)
Thermal
shut down
UVLO Over
current
protection
Timer
Latch
type
short
circuit
protection
Package RoHS Distribution
Inventory
Reset
BD35605HFN 4.5 to 25.0 0.1 - - 5.0 ±1% Variable Recovery Yes Yes None HSON8 Yes

 

High Performance
Regulators for PCs

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.