ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Power Management ICs for Mobile Phones

In the mobile phone market the trend is towards increased functionality and greater circuit density, which requires power supply ICs with power management functions that minimize power consumption while maintaining the necessary functions to protect the system from external interference. ROHM offers ICs that satisfies these demands by integrating a variety of functions and protection circuits on a single low-power-consumption chip, resulting in high reliability and increased space savings.

RoHM'SPower Management ICs for Mobile Phones

Broad Lineup Power Management ICs for Mobile Phones

lineup lineup lineup lineup  


Selection1

Multifunction Power Management ICs

Expanded

  • Lithium ion charging system monitors all charging states, ensuring safe battery charging
  • Built-in startup sequencer offers stable starts with less current rush on power up
Selection2

System Regulators with High Efficiency DC/DC Converters

Expanded

  • Device address switching function enables control of multiple units on the same bus (BH6173GUL)
  • 2-stage configuration (DC/DC converter + LDO regulator) contributes to improved power conversion efficiency(BH6173GUL, BH6174GUL)
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

Ultra Small DC / DC Converter for RF Power Amplifier

Expanded

  • Ultra small, 1.6mm×1.6mm 9pin WLCSP, Built-in 1.2A bypass mode switch.
  • Dynamically adjustable output for 1V to VIN at external DAC, etc.
  • Low noise operation
Selection4

Constant Voltage Controller ICs for AC / DC

Expanded

  • Built-in high accuracy ±1% reference power supply eliminates variations during battery charging
  • High reference voltage accuracy enables configuration of high precision constant current circuits
  • 6kV ESD resistance
Series DetailsSeries Lineup
Series DetailsSeries Lineup


Power Management ICs
for Mobile Phones

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.