BD6550G
[ Product description ]
BD6550G and BD6551G are constant current and constant voltage controllers IC with built-in for the highly accurate voltage source, two operational amplifier circuits, and constant current driver for photo coupler.
A highly accurate voltage reference has been achieved highly accurate voltage control with ±1% and
highly accurate current control with ±2%.
Moreover, these functions are consolidated in the SSOP6 small size package, and space-saving compared with a past, discrete composition.
| Specifications
|
| Supply voltage (V) |
2.5 to 12 |
| Number of AMP |
2 |
| Voltage control AMP |
Reference voltage (V) |
1.21 |
| GMV (mA/mV) |
4.0 |
| Current control AMP |
Detection voltage (mV) |
200 |
| GMI (mA/mV) |
4.0 |
| Output short circuit current (mA) |
20 |
| Control system |
OR detection |
| UVLO |
None |
| Current consumption (mA) |
0.9 |
| Package size |
2.9×2.8×1.15 |
|
|
Features
・Highly accurate constant voltage control (1.210V±1%)
・Highly accurate constant current control (200mV±2%)
・With built-in low voltage protection circuit (BD6551G)
・Wide range of operation power-supply voltage (BD6550G:2.5 to 12V,BD6551G:1.8 to 12V)
・Small package (SSOP6)
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Samples |
Sales |
| BD6550G-TR |
SSOP6 |
Active |
Yes
|
|
Embossed Tape And Reel |
3000 |
3000 |
|
Inquiry |
* Active: Production or current type Preview: Development
Others
|