ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Secondary LDO Regulators

In today's world, where electronic devices feature increased functionality, greater miniaturization, and improved energy conservation, the use of power supply configurations utilizing local (secondary) power supplies is becoming more widespread. Thus, there is a demand for more stable power supplies with lower noise levels that enable more efficient driving of low voltage devices. ROHM offers high-accuracy fixed output secondary LDO regulators with shutdown switch featuring stable voltage supply and low noise levels in a compact package and are compatible with ceramic output capacitors, allowing them to be mounted in a small area. This makes them ideally suited for use in portable devices.

RoHM'SSecondary LDO Regulators

Broad Lineup Secondary LDO Regulators

lineup  


Selection1

Secondary Fixed Output LDO Regulators

Expanded

  • Low voltage operation (from 1.5V) with ±1%voltage accuracy and 1.5A current capacityideal for precision applications(BA□□JC5T Series)
  • 3-terminal type regulators are pin-compatible with the standard 78 Series, making replacementpossible without pattern changes(BD□□KA5FP Series, BA□□BC0FP Series, BA□□BC0T Series, BA□□JC5T Series)
  • Output stability with high ripple rejection (BA33D□□HFP series)
Selection2

Secondary Fixed Output LDO Regulators with Built-in Shutdown Switch

Expanded

  • Ceramic capacitor compatibility increasesspace savings(BD□□KA5WFP Series, BD□□KA5WF Series)
  • Compact surface mount and high power packages,combined with ceramic capacitor compatibility,further reduces mounting area(BD□□KA5WFP Series, BD□□KA5WF Series)
  • Built-in shutdown switch reducesstandby current to 0µA
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

Secondary Variable Output LDO Regulators

Expanded

  • Backside metal fin improves thermal dissipation in a compact size while ceramic capacitor compatibility reduces mounting area
    (BD00HA3WEFJ, BD00GA3WEFJ, BD00IA5WEFJ, BD00HA5WEFJ, BD00GA5WEFJ, BD00IC0WEFJ,BD00HC0WEFJ, BD00GC0WEFJ, BD00HC5WEFJ)
  • Entire series pin-compatible in order to flexiblyrespond to design changes
    (BD00HA3WEFJ、BD00GA3WEFJ、BD00IA5WEFJ、BD00HA5WEFJ、BD00GA5WEFJ、BD00IC0WEFJ、BD00HC0WEFJ、BD00GC0WEFJ、BD00HC5WEFJ)
Series DetailsSeries Lineup


LDO Regulators

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.