ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Light Load DC/DC Converter with Built-in 1ch FET

BD8622EFV

Inquiries concering our products
Data Sheet
 
Technical Data
Design Model
Quality information
FAQ

[ Product description ]

ROHM's DC / DC Converter series for thin-screen TV has realized the high performance and reliability required as a power supply for thin-screen TV. With built-in FET 1ch current mode control, the DC / DC Converter series has the advantage of high-speed load response and wide phase margin. Due to the high-speed load response, it is most suitable for TV-purpose processors with increasingly high performance, and due to the wide phase margin it leaves a good margin for board pattern & constant setting and so facilitates its application design. As a high-reliability design, it has various built-in protection circuits (Overcurrent protection, output voltage abnormal protection, thermal protection, and off-latch function at the time of abnormality etc.), therefore as an advantage it does not easily damage in every possible abnormal condition such as all-pin short circuit test etc. and hence most suitable for thin-screen TV which requires the high reliability.

Specifications
Input voltage (V) 2.7 to 5.5
Output Current (A) 3
CH (ch) 1
Reference voltage accuracy (%) ±1
STANDBY MODE Yes
Operating Temperature (°C) -10 to 85
Operating frequency(kHz) 250 to 1000
FET Type Built-in chopper
All-pin short protection Yes
Package size(mm) 6.5×6.4×1.0

Features

・Advantageous current mode control because of high-speed response and phase compensation
・High-reliability design with being compatible with all-pin short circuit test etc.
・Compatible with the light load mode which significantly reduce the set's standby power consumption (BD8622EFV)
・±1% high-accuracy standard voltage suppressing the output voltage fluctuation
・Various SET pins to allow the set setting to have flexibility
    (output voltage, operating frequency, soft start time)

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BD8622EFV-E2 HTSSOP-B20 Active Yes Embossed Tape And Reel 2500 2500 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

2.5V Drive Nch MOSFET RTR030N05

4V Drive Nch MOSFET RSR030N06

High Voltage Resistance Chip Resistors KTR25JZPJ

PSML2 series high heat dissipation chip LED SMLK18WBJCW

Others

Please check the details on Product List for Others.

System Power Supply
ICs for TVs

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.