ROHM provided a lineup of DC/DC converters available in FET built-in, light load compatible, current/voltage mode, and FET controller types, which realized high performance and high reliability required for power supply ICs used in flat-screen TVs. This lineup enables best suited combination of a power supply voltage and current capability in response to power supply configuration required in set.As a high-reliability design, it has various built-in protection circuits (Overcurrent protection, output voltage abnormal protection, thermal protection, and off-latch function at the time of abnormality etc.), therefore as an advantage it does not easily damage in every possible abnormal condition such as all-pin short circuit test etc. and hence most suitable for thin-screen TV which requires the high reliability.

The Regulator Quick Search searches from among the series listed below.
3-pin regulators, LDO regulators, secondary LDO regulators, CMOS LDO regulators (for portables), switching regulators with built-in FET, switching regulator controllers (compatible with external high-current FETs), power supply ICs for PCs, and powre supply ICs for flat panel TVs, Power Management ICs for Automotive Body Control