ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Large Current External FET Switching Regulator Controllers

ROHM's large current external FET controller type switching regulators are compatible with virtually all switching power supply applications due to their wide input voltage range, multi-operation capability (step-up/negative voltage/step-down), and flexible operating frequency.


RoHM'SLarge Current External FET Switching Regulator Controllers
The Regulator Quick Search

The Regulator Quick Search searches from among the series listed below.
3-pin regulators, LDO regulators, secondary LDO regulators, CMOS LDO regulators (for portables), switching regulators with built-in FET, switching regulator controllers (compatible with external high-current FETs), power supply ICs for PCs, and powre supply ICs for flat panel TVs, Power Management ICs for Automotive Body Control

Broad Lineup Large Current External FET Switching Regulator Controllers

lineup  


Selection1

Single-output Step-up/Negative Voltage/ Step-down Switching Regulator Controllers

Expanded

  • Compatible with large-current FETs
  • Select step-up, negative voltage or step-down operation via the open-collector output
  • Timer latch short protection circuit built in for greater reliability
Selection2

Dual-output Step-up/Negative Voltage/Step-down Switching Regulator Controllers

Expanded

  • Wide input voltage range and dual output capability enables flexible step-up / step-down / negative voltage operation
  • Operating frequency adjustable via external resistor
  • Timer latch short protection circuit built in for greater reliability
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

High Efficiency Single Output Step-up Switching Regulator Controllers

Expanded

  • CMOS push-pull circuit enables high-speed FET driving
  • High efficiency operation with external power FET, even during high speed switching
  • 3+ output synchronous operation possible with Master / Slave function
Selection4

High Efficiency Step-down Switching Regulator Controllers

Expanded

  • High efficiency, even in large current applications
  • Triple protection (overcurrent / overvoltage, short-circuit) contributes to safer designs
  • Capacitance of input capacitor halved due to reverse operation
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection5

High Frequency Single-/Dual-output Step-down Switching Regulator Controllers

Expanded

  • High frequency switching contributes to compact designs
  • Peak overcurrent protection ensures a higher degree of safety
  • Synchronous rectification results in higher efficiency
Selection6

High Efficiency Step-up/-down Switching Regulators Controllers

Expanded

  • Configure a compact DC/DC converter with only an inductor
  • External MOSFET configuration ensures compatibility with high-efficiency, large current applications
  • Adjust the output voltage, response characteristics, and oscillation frequency via external settings
Series DetailsSeries Lineup
Series DetailsSeries Lineup


Large Current External FET
Switching Regulator
Controllers

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.