ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Single / Dual-output High-frequency, Step-down
Switching Regulators (Controller type)

BD9853AFV

Inquiries concering our products
Data Sheet
 
Technical Data
Application notes
Design Model
FAQ

[ Product description ]

The BD9853AFV is a 2-ch synchronous DC/DC controller that can operate at a maximum switching frequency of 2MHz, enabling the use of a smaller external coil than conventional lower-frequency switching regulators. This makes the BD9853AFV a suitable choice for downsizing applications.

Specifications
Number of output 2
Supply Voltage (V) 4.5 to 16
Output drive current (mA) ±200
Output type Push Pull
reference voltage accuracy (%) ±1.25
frequency (kHz) 100 to 2000
Package size (mm) 6.4×5.0×1.25
[ Pin Configuration ]
BD9853AFV

Features

・Synchronous Switching Regulator Controller 2channels
・FET (Pch / Nch) Direct Drive
・Adjustable Oscillator Frequency with External Resistor (Max. 2MHz)
・Under Voltage Lockout Function (UVLO)
・Thermal Shut Down Function (TSD)
・Short Circuit Protection (SCP)
・Independent ON / OFF Function in Each Channel with Soft Start Pin
・SSOP-B16 Package

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BD9853AFV-E2 SSOP-B16 Active Yes Embossed Tape And Reel 2500 2500 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

Small Signal Type Schottky Barrier Diodes RB706W-40

Infrared Light Emitting Diodes Top View Type SIM-030ST

PICOLED™-eco series SML-P11VT

Tantalum Capacitors (Bottom surface electrode : Large capacitance type) TCTU0G475M8R

Others

Please check the details on Product List for Others.

Large Current External FET
Switching Regulator
Controllers

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.