ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Single-output Step-up, High-efficiency
Switching Regulators (Controller type)

BD9763FVM

Inquiries concering our products
Data Sheet
 
Technical Data
Package
RoHS
Application notes
Design Model
FAQ

[ Product description ]

BD9763FVM is a 1 channel high efficiency step-up switching regulator. It is possible to choose small application space due to its high-speed operation (Max switching frequency 1.2MHz)

Specifications
Number of output 1
Supply Voltage (V) 4.0 to 9.0
Output drive current (mA) ±200
Output type Push Pull
reference voltage accuracy (%) ±2.0
frequency (kHz) 100 to 1200
Package size (mm) 4.0×2.9×0.9
[ Pin Configuration ]
BD9763FVM

Features

・Build-in under voltage lock out circuit
・High accuracy reference voltage (2.5V±1.0%)
・Establish maximum duty cycle internally.
・CTL / SS terminal for both stand-by and soft-start function.
・Soft-start time can be set by external capacitor
・MSOP8 thin and small package.

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BD9763FVM-TR MSOP8N Active Yes   Embossed Tape And Reel 3000 3000 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

PICOLED™-eco series SML-P11VT

Tantalum Capacitors (Bottom surface electrode : Large capacitance type) TCTU0G475M8R

1.2V Drive Nch+Nch MOSFET VT6K1

Others

Please check the details on Product List for Others.

Large Current External FET
Switching Regulator
Controllers

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.