ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Switching Regulators for DDR-SDRAM Cores

BD9533EKN

Inquiries concering our products
   Data Sheet (PDF, 719K)
Package RoHS Quality and reliability information Application notes Design Model

[ Product description ]

BD9533EKN is a switching regulator controller with high output current which can achieve low output voltage (0.7V to 2.0V) from a wide input voltage range (4.5V to 28V). High efficiency for the switching regulator can be realized by utilizing an external N-MOSFET power transistor. A new technology called H3RegTM is a Rohm proprietary control method to realize ultra high transient response against load change. SLLM (Simple Light Load Mode) technology is also integrated to improve efficiency in light load mode, providing high efficiency over a wide load range. For protection and ease of use, the soft start function, variable frequency function, short circuit protection function with timer latch, over voltage protection function and REF synchronous function are all built in. This switching regulator is specially designed for the DDR-SDRAM core.

Specifications
Number of output 1
Supply Voltage (V) 4.5 to 28.0
Output drive current (mA) Depend on external FET
Output type Push Pull
reference voltage accuracy (%) ±1.0
frequency (kHz) 200 to 600
Package size 4.2×4.2×0.95

Features

・H3RegTM Switching Regulator Controller
・Light Load Mode and Continuous Mode Changeable
・Thermal Shut Down (TSD), Under Voltage Lockout (UVLO),
・Over Current Protection (OCP), Over Voltage Protection (OVP),
・Short Circuit Protection (SCP) built-in
・Soft start function to minimize rush current during startup
・Switching Frequency Variable (f=200KHz to 600KHz)

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
style
Package
quantity
Minimum
package quantity
Samples Sales
BD9533EKN-E2 HQFN20V Active Yes Embossed Tape And Reel 2500 2500 Purchase Inquiry

* Active: Production or current type  Preview: Development

Others

Please check the details on Product List for Others.

Large Current External FET
Controller Type
Switching Regulators