ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Step-down, High-efficiency
Switching Regulators (Controller type)

BD9018KV NEW

Inquiries concering our products
   Data Sheet (PDF, 418K)
Package RoHS Quality and reliability information Application notes Design Model

[ Product description ]

They are a synchronous switching controller for enhanced power management efficiency. It supports a wide input range, enabling low power consumption eco design for an array of electronics.

Specifications
Number of output 2
Supply Voltage (V) 3.9 to 30
Output drive current (mA) ±1000
Output type Push Pull
reference voltage accuracy (%) ±1.0
frequency (kHz) 250 to 550
Package size 9.0×9.0×1.6
[ Pin Configuration ]
BD9018KV

Features

・Wide input voltage range : 3.9V to 30V
・Precision voltage references : 0.8V±1%
・FET direct drive
・Rectification switching for increased efficiency
・Variable frequency : 250k to 550kHz (external synchronization to 600kHz)
・Built-in independent power up / power down sequencing control
・Make various application, step-down, step-up and step-up-down.

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
style
Package
quantity
Minimum
package quantity
Samples Sales
BD9018KV VQFP48C Active Yes Tube packaging 1000 100 Purchase Inquiry
BD9018KV-E2 VQFP48C Active Yes Embossed Tape And Reel 1500 1500 Purchase Inquiry

* Active: Production or current type  Preview: Development

Others

Please check the details on Product List for Others.

Large Current External FET
Controller Type
Switching Regulators