ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Regulators ICs for Digital Cameras and Camcorders

ROHM's CCD positive/negative output regulator allows the output voltages to be set to any level using external resistors. In addition, the built-in discharge circuit turns the negative voltage output OFF immediately, simplifying power supply shutdown. Moreover, improvements in the CCD voltage ripple contributes to higher quality camera images.

Strobe Charge Control ICs

Broad Lineup Regulators ICs for Digital Cameras and Camcorders

lineup lineup  

Strobe Charge Control ICs

Part No. Supply Voltage
Vcc
(V)
IGBT Driver
Ref. Voltage
(V)
Peak
Current
(A)
Full charge
Detection Voltage
(V)
100nsec pulse AC
full charge
detection voltage
Full terminal
Output
Power Tr Saturation
Voltage*
(V)
IGBTOUTN
(mA)
IGBTOUTP
(mA)
Package RoHS Distribution
Inventory
BD4222MUV 2.5 to 5.5 2.5 to 5.5 1.0 to 3.2 30V±1% - Nch Open drain 0.2 60 140 VQFN016V3030 Yes

 

* : Isw=1A

Regulators ICs for Digital
Cameras and Camcorders

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.