ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Regulators ICs for Digital Cameras and Camcorders

ROHM's CCD positive/negative output regulator allows the output voltages to be set to any level using external resistors. In addition, the built-in discharge circuit turns the negative voltage output OFF immediately, simplifying power supply shutdown. Moreover, improvements in the CCD voltage ripple contributes to higher quality camera images.

RoHM'SRegulators ICs for Digital Cameras and Camcorders

Broad Lineup Regulators ICs for Digital Cameras and Camcorders

lineup lineup lineup lineup  


Selection1

System Switching Regulator ICs with Built-in FET (5V)

Expanded

  • Built-in high-efficiency automatic step-up / down switching circuit
  • High-accuracy output voltage setting
  • Current-mode PWM control with built-in phase compensation circuit
Selection2

System Switching Regulator ICs with Built-in FET (10V)

Expanded

  • Built-in 10V Nch FETs for synchronous rectification
  • Automatic step-up / -down switching circuit built in for greater ease-of-use
  • Startup operation from 1.5V
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

System Switching Regulator ICs for Digital Video Cameras

Expanded

  • Built-in 2-channel motor controller
  • Phase inversion reduces ripple noise
  • ±1% output reference voltage accuracy
Selection4

CCD Positive / Negative Output Regulator ICs

Expanded

  • Simple, flexible high precision variable output regulator
  • Built-in discharge circuit makes output voltage startup easy
  • Thermal Shutdown Circuit
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection5

Strobe Charge Control ICs

Expanded

  • Original 5-terminal transformer architecture saves space
  • Quick charge capability
  • High accuracy full charge voltage detection
Selection6

Back up Battery Switching IC

Expanded

  • It is designed for use in the switching circuits of Main power supply and Backup battery.
  • Low Power Consumption Normal operation:Typ.=13uA, Backup operation:Typ.=1uA
  • Built in High tolerance Voltage Regulators and Built in Voltage Detectors
Series DetailsSeries Lineup
Series DetailsSeries Lineup


Regulators ICs for Digital
Cameras and Camcorders

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.