ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Power Management Switch ICs for PCs and Digital Consumer Products

ROHM power management switch ICs integrate a low ON-resistance MOSFET and multiple protection circuits on a single chip,resulting in low loss, high efficiency, and stable, reliable operation-all on a single chip. Ideal for power management in USB memory sticks, expansion modules for PCs, and other digital devices.


RoHM'SPower Management Switch ICs for PCs and Digital Consumer Products

Broad Lineup Power Management Switch ICs for PCs and Digital Consumer Products

lineup lineup  


Selection1

1ch Low Current Output USB High Side Switch ICs

Expanded

  • Soft start function prevents inrush current
  • USB port power management on a single chip
  • Reverse current prevention function ensures that the output is completely OFF
Selection2

1ch High Current Output USB High Side Switch ICs

Expanded

  • Pin-compatible with TPS2051A and TPS2041A for easy replacement
  • USB port power management on a single chip
  • Flag output delay filter prevents misdetection during hot plugging (BD6519FJ、BD2061AFJ、BD2065AFJ)
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

2ch Low Current Output USB High Side Switch ICs

Expanded

  • 2ch USB port power management on a single chip
  • Soft start function prevents inrush current
  • Reverse current prevention function ensures that the output is completely OFF
Selection4

2ch High Current Output USB High Side Switch ICs

Expanded

  • Two types of thermal protection circuits : Latch and Automatic Restore
  • 2ch USB port power management on a single chip
  • Pin-compatible with TPS2052A and TPS2042A for easy replacement
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection5

Low Current Output Power Management Switch ICs

Expanded

  • Ultra-compact package enables mounting virtually anywhere
  • Configure compact power management switches easily
  • Discharge and UVLO circuits prevent input drops
Selection6

High Current Output Power Management Switch ICs

Expanded

  • Configure power management switches easily
  • Soft start function prevents inrush current
  • Thermal shutdown latch OFF function ensures stable operation
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection7

MOSFET Control IC for Load Switching

Expanded

  • Configure compact power management switches easily via NMOSFET
  • Ultra-compact package enables mounting virtually anywhere
  • Soft start function prevents inrush current
Selection8

Power Switch ICs for ExpressCard

Expanded

  • 3ch power switch and management functions designed for "ExpressCardTM" PC cards
  • First in the world to obtain a Compliance ID
  • Soft start function prevents inrush current
Series DetailsSeries Lineup
Series DetailsSeries Lineup


Power Management
Switch ICs for PCs and
Digital Consumer Products

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.